
English (UK)
WT065C G3 LED24S/840 PSU L1200 ELR BN
Ledinaire Waterproof WT065C G3 - 22 W; 4ft; 2400 lm (single); 4000 K
Grey · Opal · Wide Beam · IP65
Order Code 911401870385
Features
- Height
- 74 mm
- Width
- 71 mm
- Lenght
- 1207 mm
- Power
- 22 W
- Light output
- 2400 lm
- Efficacy
- 119 lm/W
- Colour temperature
- 4000 K
- CRI
- >80
- Beam angle
- 120°
- Optic type
- Wide Beam
- UGR factor
- 31
- Dimmable
- No
- Control interface
- No
- Connection
- Push-in connector 4-pole
- IP rating
- IP65
- IK rating
- IK08 | 5 J vandal-protected
- Cover finish
- Opal
- Housing colour
- Grey
- Lifetime
- L75
- Warranty
- 3 years