The first requirement for outdoor wall lights is that they are weatherproof. The fixture needs to have an Index of Protection, IP, rating of IP44 or higher. Link to IP rating blog. The Coreline wall-mounted fixture is IP65 so it is suitable for all almost weather conditions.
Where damage or vandalism may occur, check the IK rating. This denotes the fixture’s impact resistance. For most applications, IK08 is suitable but IK10, or higher, may be required for more severe conditions.
Outdoor LED wall lights are usually switched on for very long periods, often all night. Controlling the burning hours is essential for saving energy. One of the advantages of the Coreline wall light is that it is Interact Ready meaning that it has an integrated wireless antenna which can connect to the Interact Pro app and dashboard. Link. The advantage is that you do not need separate control wires to switch the lights.
There are also DALI control versions available.
A simple and particularly useful version for LED wall lights has motion detection which can be grouped. This function is ideal for lighting external pathways and corridors.
For large buildings, you may have to illuminate the outside emergency escape route to a muster point or place of safety. Check if this is a requirement for your particular location. Many outdoor wall lights can be fitted with integrated emergency lighting so check if this option is available.
LED wall lights are often used in multi-storey car parks. They can be used on perimeter walkways and to highlight entrances, exits and staircases. Here, again, the ability to control groups of fixtures is a real benefit and helps you save energy.
As with indoor lights, 4000K is most probably the best choice. You may not need such good colour rendering, CRI outdoors. CRI 70 is suitable for most applications.